IESNA:LM-63-2002 
[TEST]P981006
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-23L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]2300 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2216
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
10264.5 10192.8 9951.5 9535.6 8980.7 8321.2 7602 6856.8 6115.4 5426.4
4807.8 4276.4 3828.2 3436.1 3091.3 2792.3 2530.9 2297.1 2087.2 1916
1770.3 1649.7 1537.4 1436.6 1344.3 1261.1 1182.1 1097 1001.5 877.9
738.2 600 472.6 356.9 256.1 176.9 122.9 89.4 73.4 61.9
51.6 42.2 33 23 14.8 11.1 8.8 7.3 6 5.2
4.6 4.1 3.8 3.6 3.4 3.2 3.2 3.1 3 3
3 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.8 2.8
2.7 2.7 2.6 2.5 2.4 2.3 2.3 2.2 2.2 2.1
2.1 2 1.9 1.8 1.5 1.2 0.7 0.2 0.1 0
0
